Product VBKB 60-*
6-port Junction Box with Cable Home Run
1/2” microfast I/O Ports
Ident. no.: 777010003- 1/2" microfast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 6 |
| I/O Port | Female, 1/2″-20 UNF |
| Signals Per Port | 1 |
| Homerun connector | Cable, Side exit |
| Housing material | Plastic |
| Voltage | 300 V |
| Current Per Port | 2 A |
| Approvals | CSA |

