Product WAKVW 4.5T-*/S101
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777010684- Straight Female M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M12 × 1, Straight, B-code |
| Number of contacts | 5 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | TPE, Gray |
| Number of Conductors | 5 |
| Special Features | High Flex/C-track cableB-Code M12 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

