Product FKV 8-x/M20
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777010887- Female M12 eurofast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 8 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | M20 × 1.5 |
Housing material/finish | Stainless Steel, Passivated |
Current | 2 A |
Number of Conductors | 8 |
Approvals | CE, RoHS, UL Listed, UL 2238 |