Product P-4 RKF 40-978-x
4-port Junction Box with Cable Home Run
7/8” minifast I/O Ports
Ident. no.: 777011396- 7/8" minifast I/O Ports
- Side Exit Home Run
- Aluminum Housing

Technical Data
| Application | Hazardous Location |
| Number of ports | 4 |
| I/O Port | 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Cable, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 2 A |
| Approvals | FM Div.1, FM Div.2 |

