Product P-2RKFV-40BEX-x/14.5/NPT
Splitter
Ident. no.: 777011433- Wires
- 7/8" minifast

Technical Data
| Application | Hazardous Location |
| Device type | Splitter |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Special Features | Ex |
| Approvals | FM Div.2, RoHS |

