Product P-2RKFV-44EX-*/14.75/NPT
Splitter
Y fitting
Explosion proof feedthrough
Ident. no.: 777011446- Wires
- 7/8" minifast

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Device type | Splitter |
| Connector A | , Wires |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Special Features | Ex |
| Approvals | FM Div.2, RoHS |

