Product BSM 34-198-x
Power Cordset
Connection Cordset
Ident. no.: 777011573- Straight Male M16 powerfast Connector

Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 15 A |
Cable jacket | PVC, Black |
Number of Conductors | 3 |
Special Features | Tray cableExposed run |
Approvals | CE, RoHS, UL Listed, UL 2238 |