Product BKF 44-x/14.5/NPT
Power Receptacle
Front Mount
Ident. no.: 777011587- Female M16 powerfast Receptacle

Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Female, M16 × 0.75 |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 15 A |
Number of Conductors | 4 |
Approvals | CE, RoHS, UL Listed, UL 2238 |