Product BSF 44-*/M20
Power Receptacle
Front Mount
Ident. no.: 777011592- Male M16 powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, M16 × 0.75 |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 15 A |
| Number of Conductors | 4 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

