Product BSF 34-*/14.5/NPT
Power Receptacle
Front Mount
Ident. no.: 777011596- Male M16 powerfast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, M16 × 0.75 |
Number of contacts | 3 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 15 A |
Number of Conductors | 3 |
Approvals | CE, RoHS, UL Listed, UL 2238 |