Product RSM RKM 5730-*M
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777011693- Straight Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | DeviceNet |
| Voltage | 300 V |
| Current | 9 A |
| Cable jacket | TPE, Gray |
| Number of Conductors | 4 |
| Special Features | Shielded |
| Approvals | CSA C22.2 No. 182.3, UL Listed, UL 2238 |

