Product RSCD RKCD 442-xM
Ethernet Cordset
Extension Cordset
Ident. no.: 777011705- Straight Male M12 eurofast Connector
- Straight Female M12 eurofast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | Ethernet |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPE, Teal |
Number of Conductors | 4 |
Approvals | CE, RoHS, UL Listed, UL 2238 |