Product RSA RSA 849A-*M
Ethernet Cordset
Extension Cordset
Ident. no.: 777011757- Straight Male M12 eurofast Connector
- Straight Male M12 eurofast Connector
General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, A-code |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 60 V |
| Current | 2 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 8 |

