Product FKFD 390-*M
Blue Hose Receptacle
Rear Mount
Ident. no.: 777011798- Female M12 eurofast Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1 |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Blue hose |
| Number of Conductors | 3 |

