Product RJ45 RJ45 440-*M
Industrial Ethernet Cable
Patch Cable
Ident. no.: 777011903- RJ45, Male, Straight, 8-pin
- RJ45, Male, Straight, 8-pin
- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, TPE jacket, Teal, 2UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connector body | Plastic, TPU, Black |
Connector B | Female, RJ45, Straight |
Number of contacts | 8 |
Connector body | Plastic, TPU, Black |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable diameter | Ø 6.1 mm |
Cable jacket | TPE, Teal |
Protection class (When coupled) | IP20 |
Approvals | UL Listed, CE, UKCA, RoHS |