Product RJ45 FKDD 44-*M/14.5
Ethernet Cordset
Extension Cordset
Ident. no.: 777011953- Straight Male RJ45 Connector
- Female M12 eurofast Receptacle
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 4 |
Connector B | Female, M12 × 1, D-code |
Number of contacts | 4 |
Mounting type | Front mount |
Mounting Thread B | PG9 |
Fieldbus Protocol | Ethernet |
Voltage | 36 V |
Current | 1.5 A |
Cable jacket | TPE, Teal |
Number of Conductors | 4 |
Approvals | CE, RoHS, UL Listed, UL 2238 |