Product P-CSFDV 19-195-*
Hazardous Location Receptacle
Rear Mount
Ident. no.: 777012087- Male M23 multifast Receptacle

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Hazardous Location |
Design | Single-ended |
Connector A | Male, M23 × 1 |
Number of contacts | 19 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Rear mount |
Mounting thread | M25 × 1.5 |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 150 V |
Current | 2 A |
Cable jacket | PVC, Plum |
Number of Conductors | 13 |
Special Features | Tray cableShielded |
Approvals | FM Div.2, CE, RoHS |