Product V6RSCV-*/RKV4-*/*/*/*
Splitter
4 Branch
Ident. no.: 777012132- M12 eurofast
- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 4 |
| Voltage | 75 V |

