Product RKF 106-xM/M20
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777012214- Female 1 1/8″ minifast Receptacle, 10 pin
- Mounting thread: M20 × 1.5

Technical Data
Application | Signal |
Connector A | Female, 1 1/8″-16 UN |
Number of contacts | 10 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M20 × 1.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 7 A |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | CE, RoHS, UL Listed |