Product P-CKFLV 12-11-*
Hazardous Location Receptacle
Front Mount
Ident. no.: 777012300- Female M23 multifast Receptacle
General data
| Customs tariff number | 8536694020 |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 12 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 300 V |
| Current | 6 A |
| Number of Conductors | 11 |

