Product RKFP 461-*M
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777012396- Female 7/8″ minifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 7/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M30 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 10 A |
| Number of Conductors | 4 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

