Product RYM RKM 126-*M
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777012411- Straight Male 1 1/8″ minifast Connector
- Straight Female 1 1/8″ minifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, 1 1/8″-16 UN, Straight |
| Number of contacts | 12 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 1 1/8″-16 UN, Straight |
| Number of contacts | 12 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 7 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 12 |
| Special Features | Tray cable |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

