Product V6RSC-x/WK 4-N7X2-x/x/x/x
Daisy chain
Ident. no.: 777012423- M12 eurofast
- M12 eurofast

Technical Data
| Application | Signal |
| Device type | Daisy chain |
| Number of Drops/Branches | 4 |
| Voltage | 30 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Cable jacket | PVC |
| Special Features | LED |

