Product WAKW 4.4T-*-RSM 40/S101
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777012544- Straight Female M12 eurofast Connector
- Straight Male 7/8” minifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Straight, B-code |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | TPE, Gray |
| Number of Conductors | 4 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Recognized |

