Product PSG 6M-x-MFK 6F
Double-ended Cordset/Receptacle
Straight Male Connector to Female Receptacle
Ident. no.: 777012605- Straight Male M8 threaded picofast Connector
- Female M8 threaded picofast Receptacle

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M8 × 1, Straight |
Number of contacts | 6 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M8 × 1, Straight |
Number of contacts | 6 |
Mounting type | Rear mount |
Mounting Thread B | M8 × 1 |
Voltage | 125 V |
Current | 2 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 6 |
Approvals | CE, RoHS |