Product MS 3106M-14S-7S-310-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777012692- Straight Female Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 3 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 300 V |
| Current | 10 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 2 |
| Special Features | Tray cableShielded |
| Approvals | CE |

