Product YBZ2-PSG3M-*/2PKG3M-*/*/S651
Junction box
2 Branch
Ident. no.: 777012765- M8 threaded picofast
- M8 threaded picofast

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Device type | Splitter |
| Connector A | , M8 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |
| Cable jacket | PVC |
| Special Features | Parallel wired |

