Product YBZ2-*/2RK4.5T-*/*/S651
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777013214- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wiredTray cable |

