Product CSFD CKFD 19-19-*
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777013938- Male M23 multifast Receptacle
- Female M23 multifast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M23 × 1 |
Number of contacts | 19 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | M25 × 1.5 |
Connector B | Female, M23 × 1 |
Number of contacts | 19 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting type | Rear mount |
Mounting Thread B | M25 × 1.5 |
Voltage | 150 V |
Current | 9 A |
Number of Conductors | 19 |
Approvals | CE, RoHS, UL Listed, UL 2238 |