Product RYM RKM 86-*M
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777013958- Straight Male 1″ minifast Connector
- Straight Female 1″ minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 1″-16 UN, Straight |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 1″-16 UN, Straight |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 8 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 8 |
Special Features | Tray cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |