Product 8MBV12-4P2-*M-BSMK 12-967
8-port Junction Box with M23 Multifast with cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777013992- Straight Male M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Male, M16 × 0.75, Side exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

