Product V6-*/RK 4T-*/*/*/*
Splitter
4 Branch
Ident. no.: 777014141- Cable with leads
- M12 eurofast
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Connector A | , Cable |
Connector B | , M12 × 1 |
Number of Drops/Branches | 4 |
Voltage | 250 V |