Product V3PSG 3M-*/PKG 3M-*/*/*/*/S719
Splitter
4 Branch
Ident. no.: 777014308- M8 threaded picofast
- M8 threaded picofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M8 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 4 |
| Voltage | 125 V |
| Special Features | Series wired |

