Product HSFF 4848-*
Power Receptacle
Flange Mount
Ident. no.: 777014560- Male M40 powerfast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, M40 × 1.5 |
Number of contacts | 8 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Flange mount |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 35 A |
Number of Conductors | 8 |
Approvals | RoHS, UL Listed, UL 2238 |