Product  PKW 4-*/S90/S3013

Single-ended Cordset

Right angle Female Connector

Ident. no.: 777014902
    • Right angle Female M8 snap-on picofast Connector
#

General data

Customs tariff number 8544429090
Country of origin US
Weight 1.1 g

Technical Data

Application Signal
Design Single-ended
Connector A Female, M8 - Ø 8 mm (snap), Right angle
Number of contacts 4
Voltage 125 V
Current 2 A
Cable jacket TPU, Black
Number of Conductors 4
Approvals CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238

Brochure/Folder/Flyer (BRO)

CAD File

Catalog (CAT)

Part Number Key

Product Datasheet

Select Country

Turck worldwide

to top