Product P-RKV 321-880-*M
Hazardous Location Cordset
Connection Cordset
Ident. no.: 777014963- Straight Female 7/8″ minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Hazardous Location |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 9 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Special Features | Tray cable |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |