Product YP2-MFS4/2PKG4M-*/*/S651
Actuator and Sensor Splitter
M8 Splitter
4-Wire
Ident. no.: 777014992- Cable on branches
- M8, Male, Straight, 4-pin
- Threaded connector
- Parallel wiring
- 2x M8, Female, Straight, 4-pin
- Threaded connector
- General Purpose Cable
- Yellow PVC jacket, 4X26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Y-splitter |
| Connector A | Male, M8 × 1 |
| Connector B | Female, M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Cable jacket | PVC, Yellow |
| Special Features | Parallel wired |
| Approvals | RoHS, UL Listed, CE |

