Product RKF 46-*M/NPT W/LN
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777015094- 7/8″ minifast, Female, Receptacle, 4-pin
- Mounting thread: 1/2″-14 NPT
- Includes locknut

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | Female, 7/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 10 A |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |

