Product VBS 2-B642-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777015293- Female Valve plug form B (10mm) Connector
General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, Valve form B (10mm), Right angle |
Number of contacts | 3 |
Voltage | 48 V |
Current | 4 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Approvals | CE, RoHS |