Product RKM 40-x-PSG 4M
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777015729- Straight Female 7/8” minifast Connector
- Straight Male M8 threaded picofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M8 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 2 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Recognized |