Product 4 RKFV 30-*M
4-port Junction Box with Cable Home Run
7/8” minifast I/O Ports
Ident. no.: 777016011- 7/8" minifast I/O Ports
- Side Exit Home Run
- Aluminum Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Cable, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 2 A |
| Approvals | UL Recognized, CSA |

