Product WD-RKV 40-xM
Washdown Cordset
Connection Cable
Ident. no.: 777016113- 7/8” Female, Straight, 4-pin
- Washdown Cable
- White TPV jacket, 4X18 AWG
- -40 Cold Bend Rating

Technical Data
Application | Washdown |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connector body | Plastic, TPU, White |
Coupling nut | Stainless Steel, CuZn, Passivated |
Voltage | 300 V |
Current | 9 A |
Cable diameter | Ø 6.2 mm |
Cable jacket | TPV, White |
Number of Conductors | 4 |
Protection class (When coupled) | IP67 |
Approvals | RoHS |