Product PKGS 3M-x
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777016223- M8, Female, Straight, 3-pin
- Threaded Connector
- Shielded to coupling nut
- General Purpose Cable
- Yellow PVC jacket, shielded, 3X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Cable diameter | Ø 5.13 mm |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Protection class (When coupled) | IP67 |
Special Features | Shielding on coupling nut |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |