Product CSM CKFD 19-19-*
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777016321- Straight Male M23 multifast Connector
- Female M23 multifast Receptacle

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 19 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M23 × 1 |
Number of contacts | 19 |
Mounting type | Rear mount |
Mounting Thread B | M25 × 1.5 |
Voltage | 150 V |
Current | 9 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 19 |
Special Features | Tray cableShielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |