Product RSC RKC 572BK-*M
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777016469- Straight Male M12 eurofast Connector
- Straight Female M12 eurofast Connector
General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Housing material/finish | Stainless Steel |
Connector B | Female, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Housing material/finish | Stainless Steel |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Black |
Number of Conductors | 4 |
Special Features | Tray cableShielded |