Product PKGV 3M-*-PSG 3/S760/S771
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777016510- Straight Female M8 threaded picofast Connector
- Straight Male M8 snap-on picofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M8 × 1, Straight |
| Number of contacts | 3 |
| Coupling nut | Stainless Steel, Passivated |
| Connector B | Male, M8 - Ø 8 mm (snap), Straight |
| Number of contacts | 3 |
| Voltage | 125 V |
| Current | 4 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

