Product RKC 483BK-xM
PROFIBUS-PA Cordset
Connection Cordset
Ident. no.: 777016617- Straight Female M12 eurofast Connector
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | PROFIBUS-PA |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Black |
Number of Conductors | 2 |
Special Features | Tray cableExposed runShielded |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |