Product RSCV RKCV 254BK-*M
AS-Interface Cordset
Extension Cordset
Ident. no.: 777016728- Straight Male M12 eurofast Connector
- Straight Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Coupling nut | Stainless Steel, Passivated |
| Connector B | Female, M12 × 1, Straight |
| Number of contacts | 4 |
| Coupling nut | Stainless Steel, Passivated |
| Fieldbus Protocol | AS-Interface |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 2 |
| Special Features | Tray cableExposed run |
| Approvals | CSA Div. 2 |

