Product CSSWMS 822-288-x
Power Cordset
Connection Cordset
Ident. no.: 777016823- Right angle Male M23 powerfast Connector

Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, M23 × 1, Right angle |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 14 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 8 |
Special Features | Shielding on coupling nut |
Approvals | CE, RoHS, UL Listed, UL 2238 |