Product RSC RJ11 4412-*M/C1264
Ethernet Cordset
Extension Cordset
Ident. no.: 777016937- Straight Male M12 eurofast Connector
- RJ11 Connector
General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, RJ11, Straight |
Number of contacts | 6 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | PVC, Black |
Number of Conductors | 4 |
Special Features | Shielded |
Approvals | RoHS |